PROGRAM GOSUB ENABLEDRIVE : REM GO TO SUBROUTINE "ENABLEDRIVE" END 'SUBROUTINE OF ENABLEDRIVE _ENABLEDRIVE DRIVE ON X Y : REM TURNS ON OUTPUT TO ENABLE DRIVE DWL 0.2 : REM WAIT 2ms IF (BIT 8465) THEN PRINT "Axis0 is enable" : REM AXIS0 IS ENABLE, PRINT MESSAGE IF (bit 8497) THEN PRINT "Axis1 is enable" : REM AXIS1 IS ENABLE, PRINT MESSAGE IF (NOT BIT8465) THEN PRINT "Axis0 is not enable" : REM AXIS0 IS NOT ENABLE, PRINT MESSAGE IF (NOT bit8467) THEN PRINT "Axis1 is not enable" : REM AXIS1 IS NOT ENABLE, PRINT MESSAGE RETURN : REM RETURN BACK TO GOSUB ENDP